Schaeffler Group USA Inc. · USA

 
 
 
 
Applications

Fishing reel

Fishing rods have a reel containing a drawn cup roller clutch so that the crank handle does not rotate when a fish is pulling line from the spool. The low frictional torque of INA drawn cup roller clutches allows uniform, smooth running of the reel.

To begin with, the drawn cup roller clutch is designed for a large number of indexing operations that far exceeds the functional rating life required for a fishing reel. Where necessary, such as in the case of fishing reels for saltwater, the drawn cup roller clutch can be specially protected against corrosion. In this case the outer ring of the drawn cup roller clutch is coated with Corrotect®. For the needle rollers, corrosion-resistant steel or Corrotect coating can be used.

Deep groove ball bearings provide rotary motion of the fishing rod. The FAG deep groove ball bearings are highly resistant and have a long rating life, so they are a match even for the high forces that may be caused by large fish.

 
 

Drawn cup roller clutch

  • Thin-walled drawn outer ring with a row of locking steps on the inside diameter, plastic cages, needle rollers and plastic or metal springs
  • It transmits torques in one direction and runs freely in the other direction
  • Not a bearing as the cage does not rotate
  • High indexing accuracy and frequency
  • Low idling frictional resistance
  • Available with:

    • customer-specific greasing
    • integral bearing
    • corrosion-resistant material (Corrotect is generally available, alloy steel only available for some sizes)

 
 

Deep groove ball bearing

  • Solid-section inner rings, outer rings and ball and cage assemblies can support radial and axial forces (in both directions)
  • Available with:

    • customer-specific sealing and lubrication
    • corrosion-resistant material for the inner and outer ring (corrosion-resistant, Cronidur, Corrotect)

 
 

The Schaeffler Group offers products of very high quality for fishing reels. With our application engineering know-how, we help our customers in the selection and optimum combination of components:

  • bearing
  • drawn cup roller clutch
  • sealing
  • lubrication