Schaeffler North America

 
 
 
 
 
 
Bearings for door systems

Linear ball bushings

 
 
 

Linear movements in vehicle doors, for example, must be carried out reliably in the smallest of design spaces. Smooth running INA linear ball bearings with a long operating life and the option of adjusting the angle if required are used here.

Linear ball bushings compensate misalignment, depending on the design. They require very little space due to their small dimensions and low radial section height. Linear ball bushings are available with or without seals as well as with Corrotect® corrosion protection.