Schaeffler North America

 
 
 
 
 
 
PUBLICATIONS
 

Technical Product Information | 2011-04
Current-Insulating Bearings
Rolling bearings for prevention of damage due to current passage

 
CONTACT
Traction motor bearings

Deep groove ball bearings

 
Deep groove ball bearing with ceramic coating
 
 

Single-row deep groove ball bearings support radial and axial loads and they are also suitable for high speeds. Deep groove ball bearings cannot be dismantled.

Deep groove ball bearings with current insulation

Damage due to excessive voltage can occur in the bearing supports of electric motors under unfavorable conditions. Magnetic asymmetries, which cannot be completely avoided despite careful manufacturing processes, cause the voltage between the rotor and the stator to drop. The electric circuit is then closed via the bearing.

To prevent this from happening, we supply innovative current-insulated bearings, which also include hybrid bearings with ceramic rolling elements.

  • Inner or outer rings coated with oxide ceramics for breakdown voltages of up to 1000 V
  • Hybrid bearings with rolling elements made of current-insulated ceramic
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept