Schaeffler North America

 
 
 
 
 
 
Bearings for tilting technology

Yoke type track roller units

Yoke type track roller units are complete assemblies consisting of one shaft and two yoke type track rollers. Two yoke type track roller units per bogie support the bogie bolster in each case that, as the main supporting element, enable the tilting motion of the railcar body.

The special INA yoke type track rollers are protected against corrosion with Corrotect® and have special seals as effective protection against contamination. This means that the units are highly reliable and have a long operating life.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept