Triple ring bearings are ideal for the high-performance roll drive side in conventional deflection-compensating rolls.
The rotating center ring is guided by the appropriately designed spherical or cylindrical roller bearings on both sides. The selection and combination of these bearings are based on the requirements. Brass cages are designed in a way that lets them support the rolling elements properly and ensures optimum oil supply.