For spreader rolls with high speeds, hybrid ball bearings with steel rings and ceramic balls have proven effective.
To reduce the rotating masses (ball and cage assembly), only half the number of balls are installed. The risk of slip decreases as a result of the higher load on each ceramic ball. Compared to the conventional steel-steel design, the service life is two to three times longer.