Schaeffler Group USA Inc. · USA

 
 
 
 
Product Range

Bearing housings

Together with FAG bearings, our housings are extremely reliable functional units. The dimensions correspond to current shaft diameters and bearing sizes of the 31.. series for drying cylinders in paper machines.

Manufacturers are constantly working on providing even longer availability for new paper machines with higher speeds and increased efficiency. Since the quality of raw materials is often bad, the dryer fabric must always be kept clean. This also entails increased requirements for the bearing housing seal design. Reliable seal operation has a positive effect on the bearing service life. Even when large amounts of oil and high speeds are used, there should be no egress of oil or oil mist.

FAG’s newly designed housing seal meets these challenging requirements. This has been verified in numerous test runs under harsh conditions with extreme impacts of water and vacuum.