Schaeffler North America

 
 
 
 
 
 
CONTACT
PUBLICATIONS
 

Publication | 2007-10
Self-aligning ball bearings for guide rolls in calenders
Examples of Application Engineering

 
Paper production

Calender guide rolls

Calender guide rolls, consisting of three segments, turn the paper web as is passes through a super calender. The individual segments are supported by low-friction self-aligning ball bearings. In this way the shell temperature near the bearings can be kept low. The bearings are relubricated through a lubricating groove and lubricating holes in the stationary inner ring. Lubricating greases with a favourable frictional behaviour that reach a long grease life are used.

  • Speed ~1600 1/min
  • Load ~ 3 kN
  • Lubrication: grease
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept