Schaeffler North America

 
 
 
 
 
Yoke and stud type track rollers, cylindrical roller type

Fitting and Maintenance

Relubrication with Grease

Relubrication with grease can be carried out from either side via funnel type lubrication nipples in the hexagonal sockets.

 
 

Special Accessory

A central lubrication adapter is available as a special accessory for connecting the track roller to a central lubrication system.

It is inserted into the bore of the stud in place of the funnel type lubrication nipple.

 
 

Fitting

The hexagonal sockets on both sides of the stud allow quicker and easier fitting. There is no need for special tools or "potentially hazardous improvisations".

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept