Schaeffler North America

 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

INA Axial angular contact ball bearings ZKLDF
 
CONTACT
INA Precision Bearings for Combined Loads

Rotary Table Bearing ZKLDF

Properties

  • double row angular contact ball bearing with 60° contact angle
  • outer ring and inner ring suitable for flange mounting
  • split inner ring with defined gap for matching of preload
  • high limiting speeds, even with grease lubrication
 
 

Application

 
 

Precision

 
bore
d in mm
Radial and axial runout
normal ±mm reduced ±mm
50 2 1
80 - 150 3 1,5
180 - 200 4 2
260 - 460 6 3
580 - 650 10 5
850 - 950 12 6