Schaeffler North America

 
 
 
 
 
INA Direct Drives

Linear Motors Product Line

Product Line

Motor Type Features
Ironless motors
ULIM3-2P, ULIM4-3P, ULIM5-2P high dynamics, no cogging, Fp up to 1,000N, 2-phase
ULIM4-3P, ULIM5-3P, ULIM7-3P high dynamics, no cogging, Fp up to 1,000N, 2-phase
Slotless motors
FSM-2P series low profile, dynamic, no cogging, Fp up to 300N
Slotted motors
L1-3P-Serie compact, smaller sizes for lower masses, Fp up to 1000N
L2-3P-Serie optional cooling, low cogging forces, Fp up to 10,000N
L2D-3P-Serie balanced motor design, efficient, dynamic, Fp up to 10,000N
Reluctance motors
LRAM series holding force 10N up to 400N, resolution 1-3µm
 
Ironless linear motor

Ironless Linear Motor

(1) Secondary Part, U-Channel
(2) Magnets
(3) Primary Part
(4) Windings, Epoxy-Moulded
(5) Terminal Block

 
Slotless Linear Motor

Slotless Linear Motor

(1) Secondary Part, Magnetic Rail
(2) Stainless Steel Cover
(3) Terminal Block
(4) Windings, Epoxy-moulded
(5) Flat Iron Plate
(6) Primary Part

 
Slotted Linear Motor

Slotted Linear Motor

(1) Casting
(2) Coils
(3) Motor Connection
(4) Laminated Core (Iron)
(5) Magnet Base
(6) Magnets

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept