Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

KUVE (linear ball bearing and guideway assemblies)
 
CONTACT
Applications

Wafer sawing

 
 

For high precision wafers

During processing, silicon rods soon come into contact with a saw, for example a keyhole saw. This is where you can also find four-row miniature linear ball bearing and guideway assemblies KUME from INA.

Conditions in the feed area of wafer saws are harsh. Slurry, a mixture of silicon carbide and grease required for cutting, impairs the life of all the components involved. Just as well, then, that INA supplies KUME as standard in a corrosion-resistant design.

There are plenty of other good good reasons, however, to select INA miniature guidance systems for wafer saws: high rigidity and precision, uniformly low displacement resistance and favourable lubrication via the end pieces. What is more, you can achieve a significantly more cost-effective design than with conventional linear guidance systems. This is because we can supply you with a preloaded, ready-to-fit unit.

n keyhole saws and wire wafer saws, a large number of different movements must be supported, both linear and rotary. Technically and economically optimum solutions for all of these are available from INA - complete solutions from a single source.

Other INA bearing arrangements for this area include needle roller bearings - for applications such as high rigidity roll bearing arrangements in wire wafer saws - or slewing rings.