Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Ball bearings Track roller guidance systems
 
CONTACT
Applications

Handling systems

 
 
 

Handling is easy with us!

It may be called "handling", but the human hand actually has very little to do with it. This is because handling processes in productronics are highly automated, sometimes running under clean room conditions. Around the clock.

Ensuring that all handling movements are carried out precisely, with high repeat accuracy and reliably requires the right mechanism. For example, INA ball bearings. Lightweight and smooth-running, they ensure high positional accuracy. And where higher basic load ratings are required, then you can simply move on to our slewing rings.

Where straightness and parallelism are required, we also have a simple and effective solution for you - our track roller guidance systems. They have everything you need: a maintenance-free linear unit with the INA plus point of cost-effectiveness – they simple require screw mounting, nothing else. And they are even available for curved track movements.