Schaeffler North America

 
 
 
 
 
 
Service

Calculation service

 
 
 

Calculated safety

The rolling bearing calculation program BEARINX® can precisely calculate, present and document bearing loads in complex machine systems, taking account of a wide range of environmental conditions. The program can not only calculate bearing life, but also shaft deflection, tilting and even deformation in rotary and linear systems.

Progressive optimization is also possible, for example, regarding the influence of lubrication and contamination, fit and tolerances etc. From the calculation results, you can see the exact loads on the bearing supports under different load conditions. BEARINX® also supplies important information about the rigidity of the entire system.

The program enables the design to be matched to the application: you can determine the optimal design rapidly and cost-effectively by changing bearing position, design and size in the simulation.

The calculation service from the Schaeffler Group is supplemented by FEM Analyses, dynamic modeling or on-site measurements.