Schaeffler Group USA Inc. · USA

 
 
 
 
Applications

Distributor roller drives

Operational safety round-the-clock with bearing supports from the Schaeffler Group (Photo: MAN Roland Druckmaschinen AG)
 
 
 

Distributor rollers are used for even ink distribution, which is achieved with rotation by superimposing an oscillating motion.

The oscillating movement is performed mechanically via a cam mechanism. Standard needle roller bearings and stud type track rollers are used as a low-friction bearing solution. The additional advantages of these bearings are their compact design and high cost-efficiency.