Schaeffler North America

 
 
 
 
 
 
Product Range

Needle roller bearings

Schaeffler offers a wide range of needle roller bearing solutions under the INA brand

INA needle roller bearings: BY professionals FOR professionals

INA needle roller bearings have a long tradition. This is matched by our wide range of sophisticated products. Drawn cup bearings are the right choice in electric power tools where the use of machined needle roller bearings is not essential due to lower performance requirements. INA drawn cup needle roller bearings with open ends have many advantages: They are compact, economical and provide a high load carrying capacity and a constant level of quality.
In addition, Schaeffler offers axial needle roller bearings in various sizes with plastic and metal cages for use in electric power tools.

Are you really using the full performance?

There are applications in which the performance potential of a catalog drawn cup needle roller bearing is not fully exploited. Drawn cup bearings with applicationrelated performance offer an economical alternative here – our “HK with customized performance”. Rating life tests show that INA drawn cup needle roller bearings have a longer life than standard needle roller bearings from some other companies.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept