Schaeffler North America

 
 
 
 
 
 
Compressors

Roots blowers

 
 
 
 

Roots blowers (rotary piston blowers) are two-shaft rotary piston machines. Thanks to a synchronizing gear, the rotary pistons, which are supported in rolling bearings, run without touching each other.

To avoid pressure losses and obtain a high efficiency, the rotary pistons – as in screw-type compressors – have as small a clearance as possible, which means that the distance between the pistons and the housing wall is also as small as possible.

Applications

  • Aeration systems in waste water treatment plants
  • High pressure gas circulation
  • Steel production
  • Natural gas production
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept