Schaeffler North America

 
 
 
 
 
 
Testing

Special applications

Our development expertise ranges from designing bearings and calculating bearing data to extensive tests on our test stands. The special applications are tested against the following criteria:

  • Dynamic operating life of the bearing system when subjected to typical load and temperature conditions (including checking pretension and lubrication)
  • Nub wear (fatigue strength under reverse bending stress)
  • Seal system performance in extreme temperatures (-40°C to +150°C), when subjected to external dirt ingress, or when contaminated by transmission oil
  • Frictional torque test under load
  • ABS function
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept