Schaeffler Group USA Inc. · USA

 
 
 
 
Testing

Chassis

Our development expertise ranges from designing bearings and calculating bearing data to extensive tests on our test stands. The chassis components are tested against the following criteria:

  • Dynamic operating life of the bearing system when subjected to typical load and temperature conditions (including checking pretension and lubrication)
  • Nub wear (fatigue strength under reverse bending stress)
  • Seal system performance in extreme temperatures (-40°C to +150°C), when subjected to external dirt ingress, or when contaminated by transmission oil
  • Frictional torque test under load
  • ABS funktion