Schaeffler North America

 
 
 
 
 
 
Gearshift

Needle roller bearings

Needle roller bearings have a high load-carrying capacity, are suitable for high speeds, and are particularly easy to install. The thin-walled outer cups and the lack of an inner ring mean that needle roller bearings require little radial space. If shoulders, snap rings, etc. are not used for axial fixing, the housing bore can be made easily and efficiently.

Needle roller bearings are characterized by:

  • Low space requirements
  • Low weight
  • High load-carrying capacity
  • Constant radial clearance for the whole operating life of the bearing
  • Lubricated for life
  • Long operating life
  • Cost-effective solutions