Schaeffler North America

 
 
 
 
 
 
CVT transmission

Drawn cup needle roller bearing (open end)

Drawn cup needle roller bearings with open ends are constructional units consisting of thin-walled outer rings formed without cutting, and needle roller and cage assemblies. Drawn cup needle roller bearings with open ends are also available in full complement needle roller sets. The bearing mainly comprises single-row parts.

Special features:

  • High load-carrying capacity
  • Suitable for high speeds
  • Particularly easy to install

Drawn cup needle roller bearings with open ends can be either open or sealed. The thin-walled outer cups and lack of an inner ring mean that drawn cup needle roller bearings with open ends require little radial space. If shoulders, snap rings, etc. are not used for axial fixing, the housing bore can be made easily and economically.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept