Schaeffler North America

 
 
 
 
 
 
CVT transmission

Drawn cup needle roller bearing (closed end)

Drawn cup needle roller bearings with closed ends consist of thin-walled outer rings formed without cutting, and needle roller and cage assemblies. Drawn cup needle roller bearings with closed ends are also available in full complement needle roller sets. The bearings mainly comprises single-row parts.

Drawn cup needle roller bearings with closed ends can be either open or sealed. The thin-walled outer cups and missing inner ring mean that drawn cup needle roller bearings with closed ends require little radial space. They have a high load-carrying capacity, are suitable for high speeds, and are particularly easy to install. If shoulders, snap rings, etc. are not used for axial fixing, the housing bore can be made easily and efficiently.

Special features:

  • Low space requirements
  • High load-carrying capacity
  • Easy to install
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept