Schaeffler Group USA Inc. · USA

 
 
 
 
Engine

Crankshaft

Low-friction FAG ball bearings (with optional integrated seal) and cylindrical roller bearings manufactured with the highest precision help keep noise levels and fuel consumption down.

INA needle roller and cage assemblies guided on the outside diameter (crank pin cages) are used for the connecting rod bearing supports. The dry-running characteristics are significantly improved by the use of coatings.

Piston pin bearings minimize the radial internal clearance. INA needle roller and cage assemblies guided on the inside diameter (piston pin cages) have proved to be an ideal solution in wear-resistant designs with extreme temperatures.