Schaeffler North America

 
 
 
 
 
 
Chassis

Wheel bearing

 
 
 

Ball bearings with integrated seals that have been lubricated for life offer shock resistance and smooth operation. Their low friction and low wear also help save fuel.

Wherever components rotate in engines, cost-efficient bearings supplied by INA and FAG have proven highly effective. Low-friction ball bearings (with integrated seal as an optional extra), manufactured with the highest precision, are designed for the highest loads. During operation, the ball bearings are stable and easy to maintain.

Special features:

  • Easy installation
  • Designed for high loads
  • Durable
  • Low-noise
  • Cost-effective
 
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept