Schaeffler North America

Damping system

Plain and spherical plain bearings

Maintenance-free INA plain bearings or spherical plain bearings are used if exceptional demands are made of the service life. The spherical plain bearings allow spatial adjustment movements and, depending on the design, support mainly radial, but also combined, or axial loads. In motorcycles, these bearings are used for forks and suspension struts.

Special features:

  • High load-carrying capacity
  • Low design space
  • Low-friction
  • No lubrication required
  • Maintenance-free
  • Long operating life