Schaeffler Group USA Inc. · USA

 
 
Raw material extraction and processing

Publications

View
   
Delivery option
 
 
 
Cable sheave bearings SL04 on the semi-submersible crane vessel Hermod
DATA SHEET | 2010-07 | 036870838-0000 | ENGLISH

Cable sheave bearings SL04 on the semi-submersible crane vessel Hermod (RFB 11)

The two cranes on the Hermod working in tandem can lift up to 8100 t at a radius of 39 m. At minimum radius, the auxiliary hoists are capable of each lowering 600 t to a depth of 3 000 m under the work deck. The cable sheave bearings SL04 fitted in the crane’s jib reliably transmit the heavy loads under the challenging offshore weather conditions.

Publisher: Schaeffler Technologies GmbH & Co. KG -

 
TECHNICAL PRODUCT INFORMATION | 2010-03 | 036860247-0000 | ENGLISH

FAG Special Spherical Roller Bearings for Vibratory Machinery (TPI 197)

X-life quality

Vibratory screens used for grading (= separation of solid materials by grain size) of materials and other vibratory machinery such as road rollers and saw frames are among the machines subjected to the most severe stresses. The rolling bearings in the exciter units of these machines must support not only high loads and high speeds but also accelerations and centrifugal forces.

Publisher: Schaeffler Technologies GmbH & Co. KG

 
CATALOG | 2009-11 | 036831190-0000 | ENGLISH

Large Size Bearings (GL1)

Ball bearings Roller bearings Back-up rollers Spherical plain bearings Bearing housings Accessories

Catalogue GL 1 is based on our proven catalogue HR 1, Rolling Bearings. It gives descriptions of standard rolling bearings with an outside diameter of 320 mm or greater and the appropriate accessories as well as numerous special rolling bearings and large plain bearings. We are thus offering an overview of our product range for large and heavy machinery for the original equipment manufacture, distribution and aftermarket sectors. In order to facilitate the selection of suitable products, reference is made at many points to typical applications.

Publisher: Schaeffler Technologies GmbH & Co. KG -

 
TECHNICAL PRODUCT INFORMATION | 2009-06 | WL 21 515 EA | ENGLISH

FAG Special Split Cylindrical Roller Bearing with Triple Split Inner Ring (WL 21515)

Examples of Application Engineering

As part of Tenova based in Milan, one of the leading suppliers of products and services for the metallurgic industry as well as material handling plants, Tenova TAKRAF looks back on more than 250 years of experience in the fields of- open cast mining equipment, -bulk materials handling equipment, -port handling equipment. At the end of the 1990s, Tenova TAKRAF designed a new generation of bucket wheel excavator gearboxes. Currently some 20 of those gearboxes are operating in mines all over the world

Publisher: Schaeffler Technologies GmbH & Co. KG

 
BROCHURE | 2009-04 | 036797294-0000 | ENGLISH

FAG Special Spherical Roller Bearings with Durotect® CK Coating in the Bore (PPD)

For Vibratory Machinery

Operating conditions for FAG spherical roller bearings in vibratory machinery Vibratory screens used for grading materials and other vibratory machinery are among the machines subjected to the most severe stresses.

Publisher: Schaeffler Technologies GmbH & Co. KG

 
DATA SHEET | 2008-08 | 036805416-0000 | ENGLISH

Roller Bearings in WIRTH Drawworks (RFB 6)

Examples of Application Engineering

The AC powered Multi-speed gear-driven drawworks offers a design unique to the industry, available in a range of 1 500 HP to 6 000 HP. For hoisting capacities up to 3.000.000 lbs in conjunction with optimized hook speed.

Publisher: Schaeffler Technologies GmbH & Co. KG

 
DATA SHEET | 2008-08 | 036805424-0000 | ENGLISH

Roller Bearings in WIRTH Triplex Pump (RFB 7)

Examples of Application Engineering

WIRTH has the solution to meet requirements for harsh environmental condition as desert or arctic conditions. A full line of triplex, high pressure mud pumps can handle any drilling requirements for onshore or offshore applications.

Publisher: Schaeffler Technologies GmbH & Co. KG

 
PUBLICATION | 2007-12 | WL 21 107/2 EA | ENGLISH

Heavy-Duty Rolling and Plain Bearings

for Mining, Processing, On- and Offshore Technology

Technical progress in the fields of mining, recovery of oil and gas, processing engineering is accelerating constantly. Powerful computers and increasingly efficient software facilitate more exact calculations and faster designing of machines and plants. New findings in materials engineering and tribology contribute to product development so that performance and reliability are continuously improved. In the Mining and Processing sector, rolling and plain bearings contribute considerably to technical progress. Harsh operating and environmental conditions require extremely robust bearings.

Publisher: Schaeffler Technologies GmbH & Co. KG

 
TECHNICAL PRODUCT INFORMATION | 2007-10 | WL 21504 GB-D | ENGLISH

Split Spherical Roller Bearings in Extruders shorten Downtimes when it comes to exchanging Bearings (WL 21504)

Examples of Application Engineering

Extruders are used in the petroleum and chemical industry e.g. when manufacturing pellets.

Publisher: Schaeffler Technologies GmbH & Co. KG -

 
PUBLICATION | 2007-04 | WL_43184 | ENGLISH

Axial spherical roller bearings E1

Higher cost-effectiveness and operational security with X-life

FAG axial spherical roller bearings in the E version have proved highly effective where high axial loads are present and there is a need to compensate for shaft deflections and/or misalignment of bearing seats.

Publisher: Schaeffler Technologies GmbH & Co. KG