Schaeffler North America

 
 
 
 
 
 
CONTACT
PUBLICATIONS
 

Technical Product Information | 2011-12
FAG Special Spherical Roller Bearings for Vibratory Machinery
X-life quality

 
 

Brochure | 2009-04
FAG Special Spherical Roller Bearings with Durotect® CK Coating in the Bore
For Vibratory Machinery

 
Processing

Vibrating screen

 
 
 

Grading means separating solid matter according to grain size. In screen grading, the material is separated mechanically on screen plates.

Rolling bearings in vibrating screens are stressed by high, mostly shock-type loads. Moreover, the bearings, while rotating about their own axis, peform a circular, elliptical or linear vibrating motion. This results in high radial accelerations which additionally stress the bearings, and especially the cages, considerably.

The operating speeds are usually very high. As a result, the bearing temperatures are up to 20 to 30 degrees Kelvin higher than in normal applications. In addition, considerable misalignments between the bearing locations and considerable shaft deflections have to be accommodated. FAG supply spherical roller bearings of a design developed especially for vibrating screens.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept