Schaeffler North America

 
 
 
 
 
 
CONTACT
PUBLICATIONS
 

Publication | 2014-05
Split spherical roller bearings
Costs savings through rapid bearing replacement at difficult to access bearing locations

 
 

Technical Product Information | 2012-01
Rolling Bearing Mountings for Converters

 
 

Catalog | 2009-11
Large Size Bearings
Ball bearings Roller bearings Back-up rollers Spherical plain bearings Bearing housings Accessories

 
Product range

Split bearings

Split bearings are used at locations of restricted access and as replacement bearings. Split designs are available for cylindrical and spherical roller bearings with outer diameters up to 1750mm. Areas of application are converters, continuous casting machines, drive shafts and cold pilger machines.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept