Schaeffler Group USA Inc. · USA

 
 
 
 
CONTACT
PUBLICATIONS
 

Brochure | 2011-01
The Bearing Solution for Strand Guide Rolls (PLS)

 
 

Publication | 2007-05
FAG Rolling Bearings for Rolling Mills

 
 

Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
 

Catalog | 2009-11
Large Size Bearings (GL1)
Ball bearings Roller bearings Back-up rollers Spherical plain bearings Bearing housings Accessories

 
Product range

Multi-row cylindrical roller bearings

Cylindrical roller bearings offer the highest load carrying capacity in the given mounting space. They are suitable for extremely high radial loads and extremely high speeds (low coefficient of friction). They are used as roll bearings, in reels, gears and adjusting mechanisms.