Publication | 2007-05
FAG Rolling Bearings for Rolling Mills

Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

Catalog | 2009-11
Large Size Bearings (GL1)
Ball bearings Roller bearings Back-up rollers Spherical plain bearings Bearing housings Accessories
Angular contact ball bearings
Angular contact ball bearings are installed in rolling mills as wire rod block bearings, gear bearings and roll bearings (thrust bearings). They ensure the utmost guiding accuracy and a very good high speed suitability.
Deep groove ball bearings
Deep groove ball bearings with diameters ranging from 10 mm to 1800 mm are installed in guide rolls, roll bearing arrangements (thrust bearings) and converter gears.