Schaeffler Group USA Inc. · USA

 
 
 
 
CONTACT
PUBLICATIONS
 

Publication | 2008-08
Work Roll Bearing Arrangement of the 7-stand Finishing Section of a 84“ Hot Strip Mill with Bending and Shifting
Examples of Application Engineering

 
 

Publication | 2007-01
Rolling Bearings in Back-Up Rolls of Heavy-Plate Stands
Examples of Application Engineering

 
 

Publication | 2007-01
Bearings in Work Roll Arrangement of the 7-Stand Hot-Strip Mill with Bending
Examples of Application Engineering

 
 

Publication | 2009-09
Bearings for a Twin-Strand Continuous Casting Mill for Slabs
Examples of Application Engineering

 
Steel forming

Hot rolling stands

Slabs are rolled into strip or sheet in hot rolling trains for flat products. In the case of hot strip mills for flat products, a distinction is made between plate rolling trains and hot strip trains.
Four-row tapered roller bearings are used mainly in the work rolls. Double row axial tapered roller bearings are also fitted in modern CVC plants (Continuously Variable Crown).
The work roll bearing supports are equipped with tapered roller bearings of both open and sealed design.