Schaeffler North America

 
 
 
 
 
INA Precision Bearings for Combined Loads

Rotary Table Bearing YRTM

Summary

  • Magnetic measuring system
  • Insensitive to contamination
  • Easy access to rotary table surface (electricity / hydraulic power / air)
  • Design envelope identical to YRT
  • Easy to fit and set up due to adjustment and diagnostic software
 
 

Measuring System

The MEKO measuring unit is easy to access and replace.

Structure of dimensional scale

  • distance encoding every 15°
  • incremental signal 1 Volt ss
  • Bearing size / accuracy:

    • YRTM 180 / ± 5"
    • YRTM 200 / ± 3"
    • YRTM 260 / ± 3"
    • YRTM 325 / ± 3"
    • YRTM 395 / ± 3"

 
 

Installation

  • Conventional solution (1)
  • INA rotary table bearing with integrated measuring system series YRTM (2)
 
 

Scope of Delivery

INA's rotary table bearing unit with integrated measuring system consists of:

  • combination thrust & radial bearing, series YRTM with dimensional scale
  • MEKO measuring electronics including 2 measuring heads and electronic evaluation device
  • MEKO-EDS adjustment and diagnostic software