Schaeffler North America

 
 
 
 
 
INA Direct Drives

Torque Motors Product Line

Torque Motors

Motor Type Features
Ironless Motors
URM Series customer specific, high dynamics, excellent synchronisation, no cogging, for precision machines and measuring tools
Slotless Motors
RM Series customer specific or integrated motors, no cogging, any diameters up to 2.5m, for peripheral speed up to 20m/s
Slotted Motors
ACRM Series internal rotor, up to 200mm diameter
RE Series external rotor, up to 1,000mm diameter, Mp up to 15,000Nm
RI Series internal rotor, up to 1,000mm diameter, Mp up to 15,000Nm
HSR / HSRE Series internal / external rotor, high speed, up to 50m/s peripheral speed, 50kW
HSRV / HSRVE Series internal / external rotor, high speed, up to 50m/s peripheral speed, 50kW, for spindle applications, customer specific
 
External Rotor

External Rotor

(1) Rotor
(2) Stator
(3) Permanent magnet
(4) Lamination stack
(5) Winding System
(6) Cable

 
Internal Rotor

Internal Rotor

(1) Winding System
(2) Stator Housing
(3) Cooluing Jacket
(4) Cable
(5) Rotor
(6) Permanent Magnet
(7) Lamination Stack