APPLICATION TECHNOLOGY
martin.voll@schaeffler.com

Catalog | 2010-10
Super Precision Bearings
Spindle bearings Super precision cylindrical roller bearings Axial angular contact ball bearings

Technical Product Information | 2011-03
Spring preloaded FAG non-locating bearing units

Reprint | 2010-05
FAG BAX Axial Bearings
High speed bearings for main spindles

Reprint | 2009-10
FAG N..-TR – Cylindrical Roller Bearings
Thermally robust components for motor spindles

Reprint | 2009-11
FAG PTB – Power Tool Bearings
Lager speziell für angetriebene Werkzeuge

Reprint | 2009-10
FAG RS – Robust and Fast
New high performance series for main spindles

X-life ultra spindle bearings
X-life ultra spindle bearings are a truly revolutionary new bearing design made from Cronidur 30, a patented high-nitrogen steel originally developed by FAG for critical aerospace applications. X-life ultra bearings offer remarkable performance characteristics, longer life and are 100x more corrosion resistant than conventional stainless steels. X-life ultra spindle bearings are considered the most advanced bearing available on the market today in terms of load capacity and speed.

Floating bearing solutions
FAG offers special customized solutions, tailored to meet specific application requirements. These solutions are based upon a wide selection of precision cylindrical roller bearings, which are also available in a hybrid version.
In addition ball bearings with integrated floating bearing functions - so called Floating Displacement bearings (FD) - in various design configurations, e.g. sealed or with tapered innter ring bore or with Direct Lube feature, are available. Absolutely new are FAG ready-to-mount floating bearing units with built in spring preload and many additional functions.

Sealed spindle bearings
FAG B..2RSD and FAG high speed spindle bearings XCS, HCS and HSS are protected by non contacting seals. They are greased for live with the FAG high speed grease Arcanol L75 in the right quantitiy.