Schaeffler Group USA Inc. · USA

 
 
 
 
Food Processing and Packaging Machinery

Publications

RSS
Media category
Language
Search term    Please enter one or more search terms (empty space = "AND link"). Search terms with a hyphen should be placed in quotation marks (e.g. "e-business")
If you do not know the correct spelling of a term or if you want to search for families of words, it may be helpful to use so-called wildcards (*) as placeholders for syllables or characters. Wildcards can be placed at any point (e.g. linear *, deep groove * bearings) except at the start of a word.
View
   
Delivery option

Current publications

 
 
[|
|
|
|
|
]
 
 
Bearing Supports for Food Processing and Packaging Machines
BROCHURE | 2010-06 | PVP | 012648922-0000 | ENGLISH

Bearing Supports for Food Processing and Packaging Machines

The processes involved in manufacturing foodstuffs must be highly efficient and cost-effective. These processes are usually fully-automated and often take place under extreme operating conditions. This requires a high level of safety and reliability. This means that high-quality machine components designed for continuous operation are essential. Our contribution: robust bearings with corrosion protection and effective seals that are often lubricated for life for reliable operation around the clock.

Publisher: Schaeffler Technologies AG & Co. KG

 
BROCHURE | 2011-10 | PBO | 017215510-0000 | ENGLISH

BEARINX®-online Shaft Calculation

With our software you can now determine actual stresses while taking shaft deflection and rolling bearing deflection behavior into account. And of course, exact calculations for the internal load distribution in the bearing are performed, including contact pressure with the actual rolling element profile.

Publisher: Schaeffler Technologies AG & Co. KG

 
Radial Insert Ball Bearings and Housing Units Black Series
TECHNICAL PRODUCT INFORMATION | 2011-08 | TPI 219 | 036926418-0000 | ENGLISH

Radial Insert Ball Bearings and Housing Units

Black Series

The new radial insert ball bearing and housing units FAG Black Series from Schaeffler Group give easy mounting, smooth running and high reliability and thus allow particularly economical bearing arrangements. The dimensions of the FAG housings, made from flake graphite cast iron and with a primer paint coating, conform to JIS B 1559. These single piece cast housings can support moderate to high radial and axial loads. The radial insert ball bearings have basic protection against corrosion due to the Durotect® coating. The bearing units are particularly suitable for applications with moderate to high loads.

Publisher: Schaeffler Technologies AG & Co. KG

 
CATALOG | 2010-10 | 036884715-0000 | ENGLISH

Super Precision Bearings

Spindle bearings Super precision cylindrical roller bearings Axial angular contact ball bearings

FAG super precision bearings for main spindles stand for very high precision and absolute operational security. Innovative FAG spindle bearing solutions are continually raising standards in relation to speeds, accuracy and rating life. For the main spindle system and the overall machine tool system to be successful, however, bearing components alone are no longer sufficient as a guarantee. Significant increases in performance and the creation of unique selling propositions for the customer are now achieved when the bearing manufacturer offers advice and carries out development work on the basis of wide-ranging system knowledge as well as being able to provide support through a range of service functions. It is through close partnership with the manufacturers of spindles and machine tools and through shared knowledge, founded on experience, of the requirements of end users and their customers that the potential exists for achieving a leading role in the market.

Publisher: Schaeffler Technologies AG & Co. KG

 
Special Coatings Special Materials
TECHNICAL PRODUCT INFORMATION | 2010-04 | TPI 133 | 031132910-0000 | ENGLISH

Special coatings

Special materials

In order that standard components can function for long periods, without maintenance and reliably even under extreme operating conditions, the Schaeffler Group has developed various coatings for such requirements. These coatings increase the corrosion resistance and/or wear resistance of the surface. The selection of the coating is always dependent on the area of operation and the application.

Publisher: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
TECHNICAL PRODUCT INFORMATION | 2009-10 | TPI 123 | 029097495-0000 | ENGLISH

Bearings for screw drives

Axial angular contact ball bearings, Needle roller/axial cylindrical roller bearings, Seal carrier assemblies, Precision locknuts

With its forward-looking bearing arrangement solutions for feed spindles, main spindles, rotary tables and linear guidance units, Schaeffler KG has been at the forefront of the world market for decades. The bearing components alone, however, are often no longer the decisive factor for these machine subsystems.

Publisher: Schaeffler Technologies AG & Co. KG

 
MANUAL (MOUNTING, OPERATION) | 2009-09 | MON 28 | 028020014-0000 | ENGLISH

Two-row miniature linear recirculating ball bearing and guideway assemblies

Series TKDM/KWEM KWEM..-LZM KWEM..-MKS

This manual applies to two-row miniature linear recirculating ball bearing and guideway assemblies with guideways TKDM (-W) and carriages KWEM (-L, -C, -W, -WL, -WC, -LZM, -MKS). The guidance systems should only be fitted in accordance with this manual.

Publisher: Schaeffler (UK) Ltd

 
DATA SHEET | 2009-04 | ENGLISH

Data sheet - INA linear actuators and linear tables 2.0

Data for mechanical design, data for controller set, contact

Publisher: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
SOFTWARE | 2009-02 | ENGLISH

Initial Operating and Diagnosis Software for MEKO und SRM (3.2)

Initial operation and diagnosis of the measuring system (System requirements: Microsoft Windows 95/98/ME, NT 4.x, 2000 or XP).

Publisher: Schaeffler Technologies AG & Co. KG

 
SOFTWARE | 2009-02 | ENGLISH

MekoView (1.10)

Graphics software for analyzing data recordings created with MekoEds (Maintenance & Diagnostics Software).

Publisher: Schaeffler Technologies AG & Co. KG

 
 
[|
|
|
|
|
]