Schaeffler North America

 
 
 
 
 
 
Product range

Track rollers

Long relubrication intervals: Stud type track roller KR..-PPA based on a needle bearing with improved sealing
 
Extremely high load capacity: Yoke type track roller with large grease reservoir
 
Low-friction running and very long maintenance intervals – track roller LR52
 
 

Higher operational safety due to technical superiority

INA track rollers with an optimized outer surface are significantly superior to conventional components. The Hertzian pressure at the contact point is always lower than conventional track rollers – with or without tilting. This reduces wear of the mating track.

Track rollers as an economic factor

Due to their many technical advantages, our track rollers generate an added economic benefit for machine operators, for example in bottling plants. They require little space and operate reliably with low wear. They seldom require relubrication thanks to their large grease reservoirs and particularly effective seals. The user benefits from reduced maintenance requirements and lower costs.

High-tech concepts

We can offer you the right product even for extreme operating conditions such as high humidity and constant exposure to water. Our special Corrotect® coating can be applied to track rollers during manufacture. Or perhaps you’d be interested in one of our high-tech track roller concepts based on the new high-performance corrosion-resistant steel Cronitect?

Used in conjunction with ceramic balls, even the most difficult applications with media lubrication up to dry running can be controlled. The significantly increased protection against corrosion compared with conventional corrosion-resistant rolling bearing steels provides the user with considerable economic benefits. You should also talk to us if you are looking for a solution where the wear resistance of the outer surface of the track roller and the mating track have been considerably improved.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept