Schaeffler North America

 
 
 
 
 
 
Product range

Slewing rings

For compact drive concepts: Four point bearings can be supplied with internal or external teeth
 
Save on one bearing position: INA crossed roller bearings XSU support radial and axial loads, tilting moments as well as any combination of loads
 
 

More security for large bearing positions

It’s not always small bearings that are required in food processing and packaging machines. Consider the example of a filling plant. The load carrying capacity of large slewing rings is required for the secure bearing supports of the product fillers, star wheel transfer units or rinsers for cleaning bottles. Total reliability in damp and aggressive operating conditions is also required here.

We can meet these very high demands with our comprehensive range of slewing rings. The choice is yours – four point contact bearings or crossed roller bearings, heavy or light series, with internal or external teeth, sealed, and so on. Our range extends from "small" to "large" – now up to 4 meters in diameter. This means we also have the right bearing for the largest machinery in the industry! We would be only too happy to help you select the solution you require.

And if your idea can’t be put into practice with a standard bearing from our range, then we can develop a special solution with you.

Both in the case of standardized or customized products, one thing is guaranteed. You will receive a high-quality product from the Schaeffler Group - reliable, precise and economical.