Schaeffler North America

 
 
 
 
 
 
Applications

Packing and palletizing robot

INA linear recirculating roller bearing and guideway assemblies in a packing and palletizing robot mean that the required precision at high loads as well as long-term process reliability is ensured for the machine manufacturer (photo: KRONES)
 
RUE..-E: These compact high-performance guidance systems have high load carrying capacity and rigidity with long operating life
 
 

Positioning and transporting with linear actuators

Feed and discharge processes are the preferred applications for our compact, highly-integrated INA linear actuators. As a system supplier, we can offer you ready-to-install complete solutions that include motors, gearboxes, controllers, etc. Depending on the type, these actuators are characterized by the following benefits:

  • long maintenance intervals
  • long axes
  • highly-dynamic movements
  • high positioning and repeat accuracy.

We offer a wide variety of guidance systems such as track roller guidance systems, linear recirculating ball guidance systems or shaft guidance systems for various customer requirements. This is also the case for drive elements. Here, you can select from toothed belt drives, spindle drives or linear motor drives. The range is rounded out by special solutions such as telescopic actuators, clamping actuators or actuators with two or more carriages.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept