Bearing types
The following bearing types are in particular used in electric motors and electrical appliances:
The table compares the performance of different bearing types with regard to load, accuracy, speed, noise and friction.
|
|
|
| Bearing type | Radial load | Axial load | Compensation of misalignment | Accuracy | High speed | Low noise | Low friction | |
| Deep groove ball bearing | |
Good | Normal | Normal | Normal | Very good | Very good | Very good |
| Single row angular contact ball bearing | |
Good | Good (in one direction) |
Unsuitable | Normal | Very good | Good | Good |
| Spindle bearing | Good | Good (in one direction) |
Unsuitable | Very good | Very good | Very good | Very good | |
| Cylindrical roller bearing with cage | Very good | Unsuitable … good *) | Sufficient | Good | Good | Sufficient | Good | |
| Tapered roller bearing | Very good | Very good (in one direction) |
Sufficient | Sufficient | Normal | Good | Good | |
| Spherical roller bearing | |
Very good | Good | Good | Unsuitable | Normal | Sufficient | Good |
| Axial spherical roller bearing | |
Sufficient | Very good (in one direction) |
Very good | Unsuitable | Good | Sufficient | Unsuitable |
| Plain bearing | |
Very good | Sufficient | Normal | Sufficient | Good | Normal | Sufficient |
| *) N and NU design: Unsuitable, NUP design: Good, NJ design: Good (in one direction) | ||||||||