Schaeffler North America

 
 
 
 
 
 
Product range

Radial- Spherical plain bearing

Radial spherical plain bearings with ELGOGLIDEĀ® coating or other sliding materials are maintenance-free. Radial spherical plain bearings requiring maintenance with steel/steel or steel/bronze contact surfaces are available with bore diameters from 5 mm to 1000 mm.

  • Are complete units comprising inner and outer ring
  • Are preferably used to support radial loads
  • Allow swiveling and tilting motion
  • Allow the balancing of misalignments
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept