Schaeffler North America

Product range

Cylindrical plain bushes

  • Are complete units comprising a steel support body with a maintenance-free PTFE fabric sliding layer (ELGOGLIDEĀ®)
  • Support radial loads
  • Allow swiveling motion and also linear motions on the shaft
  • Allow axial length compensation, for example, in case of differences in temperature Are available with integrated seals or can be combined with external seals

In addition to our catalog range with bore diameters from 30 mm to 200 mm, we also offer plain bushes with bore diameters up to 1000 mm or larger if required.