When combined with a bolt matched to the inner ring bore, radial spherical plain bearings with additional ELGOGLIDE® coating in the inner ring bore offer the additional option of axial movement. This means that variations in length caused by fluctuations in temperature and by the application are compensated as well as swiveling and tilting motions.
The combination of bushes and bolts or angular contact spherical plain bearing units is designed for high axial and radial load carrying capacity.