Schaeffler Group USA Inc. · USA

 
 
 
 
Product range

Axial-Spherical plain bearings

Maintenance-free with ELGOGLIDE® and requiring maintenance in steel/steel design. Available with bore diameters of 10 mm to 360 mm.

  • Are complete units comprising shaft or housing locating washers
  • Are preferably used to support axial loads
  • Allow swiveling and tilting motion
  • Allow the balancing of misalignments

Axial and radial spherical plain bearings can be combined to generate systems that can support very high axial and radial loads. These bearing combinations have a spatial adjustment facility.