Schaeffler Group USA Inc. · USA

 
 
Service

Testing

 
 
 
 

Our development competence reaches from the innovative idea via design control and prototypes up to design verification on our various test rigs.

  • Dynamic life of the bearing system under typical load and temperature conditions, including preload and grease verification
  • Hub fatigue (rotating bending test)
  • Efficiency of the sealing system against outside contamination or transfer case oil, under extreme temperature conditions (-40°C to +150°C/-40°F to +300°F)
  • Verification of the friction torque under load
  • ABS-Functionality