The Insert Bearing is the basis for all maintenance-free wheel bearing designs. It is best suited for customers who already have existing hub design capabilities.
This solution represents the logical next step after standard tapered roller bearings and works well in conjunction with aluminum hubs. The Insert Unit is provided with preset preload. Our highly efficient sealing system ensures that the wheel end has a long and trouble-free life of over one million kilometers.
The bearings are assembled according to customer requirements at FAG, the customer’s premises or approved assembly contractors.